Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N5531S Measuring Receiver System

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Refine the List

By Type of Content

1-25 de 40

Sort:
Metrology-Grade Measurement Challenges - Application Note
This application note analyzes the sources that contribute to measurement uncertainties and summarizes how to achieve the most accurate measurement results with the Keysight N5531X.

Nota de aplicação 2018-12-20

PDF PDF 819 KB
Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

Nota de aplicação 2018-06-29

Optimizing Dynamic Range for Distortion Measurements - Application Note
This application note covers high dynamic range measurement techniques for the new PSA Performance Spectrum Analyzer Series. The note describes the best way to use the PSA series to make distortion measurements such as ACP, intermodulation, and harmonic distortion.

Nota de aplicação 2018-03-12

PDF PDF 2.11 MB
Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More
Learn measurement fundamentals to optimize your signal analysis for greater insights

Nota de aplicação 2017-12-13

N5532B Sensor Module User's and Service Guide
This user guide contains information about installation, operation, product specifications, calibration data, maintenance and repair, and storage conditions of the N5532B Sensor Module.

Manual do usuário 2017-12-01

PDF PDF 658 KB
N5531S Measuring Receiver - Technical Overview
The N5531S measuring receiver system provides metrology/calibration customers with an ideal tool for calibrating signal generators and step attenuators up to 50 GHz.

Visão Técnica 2017-12-01

Optimizing RF and Microwave Spectrum Analyzer Dynamic Range - Application Note
This application note defines the elements of spectrum analyzer measurement speed and shows how to choose solution bandwidth and data output format for fast measurements.

Nota de aplicação 2017-12-01

N5531S Measuring Receiver - Data Sheet
The Keysight N5531S measuring receiver system consists of a PSA spectrum analyzer with Option 233, a P-Series or EPM Series power meter, and an N5532B/A sensor module. Key specifications are described.

Folha de Dados 2017-12-01

PDF PDF 1.07 MB
Fundamentals of RF and Microwave Noise Figure Measurements - Application Note
This 32-page, black-and-white application note providesinformation on RF and Microwave noise figure measurementts. Topics include noise figure and temperature, noise characteristics of two-port networks, and the measurement of noise figure.

Nota de aplicação 2017-09-06

N1911A/N1912A P-Series Power Meters and N1921A/N1922A Wideband Power Sensors - Data Sheet
This data sheet contains technical specifications and information for the N1911A/N1912A P-Series Power Meters and N1921A/N1922A Power Sensors.

Folha de Dados 2016-11-04

Spectrum Analysis Basics - Application Note
This application note (also known as AN 150) explains the fundamentals of swept-tuned, superheterodyne spectrum analyzers and discusses the latest advances in spectrum analyzer capabilities.

Nota de aplicação 2016-11-02

Optimizing RF and Microwave Spectrum Analyzer Dynamic Range -- Application Note
The dynamic range of a spectrum analyzer is traditionally defined as the ratio, in dB, of the largest to the smallest signals simultaneously present at the input of the spectrum analyzer that allows measurement of the smaller to a given degree of uncertainty. The signals of interest can either be...

Nota de aplicação 2015-07-24

Noise Figure Uncertainty Calculator
The noise figure uncertainty calculator has been created to aid your design work, from components through to systems, helping you meet the continued demand for higher system performance.

Ferramenta de análise 2015-05-29

Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

Catálogo 2015-04-28

PSA External Source Control Measurement Personality Option 215 - Technical Overview
This technical overview includes measurement details, demonstrations, key specifications, ordering information and related literature for the PSA Series external source control measurement personality (Option 215).

Visão Técnica 2013-11-25

PDF PDF 1.15 MB
PSA Series Noise Figure Measurement Personality Option 219 - Technical Overview
This 16-page, black-and-white overview for the PSA Series noise figure measurement personality provides details on how to make noise figure measurements, as well as demonstrations and key specifications.

Visão Técnica 2013-11-25

PSA Series Spectrum Analyzers -- Video Output Option 124 - Technical Overview
This technical overview details the differences between PSA option 124, video output, and the 8566B which is the instrument it replaces.

Visão Técnica 2013-11-22

PDF PDF 481 KB
Accurate Absolute and Relative Power Measurements Using the N5531S - Application Note

Nota de aplicação 2012-12-04

PSA Spectrum Analyzer Specifications Guide (Comprehensive Reference Data)
Specifications guide for PSA series spectrum analyzer: E4440A, E4443A, E4445A, E4446A, E4447A, E4448A.

Visão Técnica 2012-12-01

PDF PDF 6.31 MB
Spectrum and Signal Analyzer Measurements and Noise Application Note 1303
Noise is the classical limitation of electronics. In this application note, the characteristics of noise and its direct measurement are discussed in detail.

Nota de aplicação 2012-05-04

PDF PDF 2.06 MB
PSA Spectrum Analyzer User's and Programmer's Reference Volume 1 - Core Spectrum Analyzer Functions
User's and programmer's reference Volume 1 - Core Spectrum Analyzer Functions for the PSA series spectrum analyzers: E4440A, E4443A, E4445A, E4446A, E4447A, E4448A.

Manual do usuário 2011-09-01

PDF PDF 2.86 MB
PSA Spectrum Analyzer Phase Noise Measurements User's Guide
User's guide for Phase Noise in the PSA series spectrum analyzers: E4440A, E4443A, E4445A, E4446A, E4447A, E4448A. (Option226)

Manual do usuário 2010-08-01

PDF PDF 2.33 MB
PSA Spectrum Analyzer N5531S Measuring Receiver User's Guide
User's guide for the N5531S measuring receiver using the PSA series spectrum analyzers: E4440A, E4445A, E4446A, E4447A, E4448A. (Option 233)

Manual do usuário 2010-04-01

PDF PDF 1.85 MB
N5532A Sensor Module User's and Service Guide
User's guide for the N5531S and N5530S measuring receiver systems: E4440A, E4443A, E4445A, E4446A, E4447A, E4448A.

Manual do usuário 2009-02-01

PDF PDF 854 KB
PSA Spectrum Analyzer External Source Control Personality Guide
User's guide for external source control in the PSA series spectrum analyzers: E4440A, E4443A, E4445A, E4446A, E4447A, E4448A. (Option 215)

Manual do usuário 2008-06-01

PDF PDF 1.26 MB

1 2 Avançar