Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E6701E GSM/GPRS Lab Application

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Validation, Regression and Integration Testing
 

  • Adaptive Multi-Rate (AMR)
  • Dual Transfer Mode (DTM), including enhanced DTM
  • 2-Cell Inter-RAT handovers to/from W-CDMA/HSDPA
  • Add the N5970A Interactive Functional Test Software to automate and simplify design verification, stress test and "user experience" test.

RF and Baseband Development

  • Flexible GSM/GPRS (optional EGPRS) Measurements
  • Mobile Measurement Reports

Software and Application Development
 

  • Class 12 and Class 30-33 Packet data throughput
  • 2-Cell Inter-RAT handovers to/from W-CDMA/HSDPA
  • Push to Talk over Cellular (PoC), SMS/MMS and many other application test
     

Descrição

The Keysight E6701E GSM/GPRS (Optional E6704A EGPRS) Lab Application provides the incredibly successful E5515 (8960) wireless communications test set with a long list of analysis features for RF, applications, mobility, services, and protocol. Whether you design, integrate, debug, or validate wireless devices, the E6701E, with its breadth of capabilities, will help you deliver mobile devices that hit your market window.

R&D managers – You will be pleasantly surprised by the number of engineers you can enable with a single instrument – from RF development all the way to signaling conformance.

RF engineers – Get your transmitter and receiver validated before the mobile protocol stack is complete with our non-signaling modes.

QA managers – Regression test all your devices existing functionality including, AMR, SMS/MMS, for up to Class 12 devices, plus the VERY latest GSM enhancements such as dual transfer mode (DTM), and the capability to test all of this during handovers and cell (re-) selection.

Pre-conformance and conformance engineers – The 8960 can be used in Anite SAS/SAT conformance systems as well as in Keysight’s GS8800 pre-conformance system.

Software application engineers – Test simultaneous voice or data connections while sending an SMS or MMS, test end to end Data. MMS, video, instant messaging (IM) or push to talk over cellular (PoC), rapidly resolve inter service or device to device interoperability issues with the included Wireless Protocol Advisor PC software for point-and-click simple analysis of mobile and cell protocol messaging from decoded L1 to IP. Learn more about PoC

This lab application includes the E6584A Wireless Protocol Advisor software (single user license for W-CDMA).