Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

8164B Lightwave Measurement System

Vendido por:
  • Keysight - Tempo estimado de entrega 4 Semanas

Configuração Típica  

Configuração Típica

8164B Lightwave Measurement System, Mainframe

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

8164B-1CM Rack Mount Kit (5063-9214)
8164B-1CN Front Handle Kit (5063-9227)
8164B-AB0 Taiwan - traditional Chinese localization
8164B-AB2 China - Chinese localization
8164B-ABA English user and programmer guide, printed
8164B-ABF France - French localization
8164B-ABJ Japan - Japanese localization
81645A
Filler Module for 8164B Mainframe 

Filler Module for 8164B Mainframe

81645A
The Keysight 81645A Filler Module must be used if you have not installed a back-loadable Tunable Laser module into the Keysight 8164A/B Lightwave Measurement System.

Contate a Keysight para saber os preços dos opcionais.

R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • no image available Optical Laser Source Products 

    Optical Laser Source Products

    Tunable Laser Source Modules, Compact Tunable Laser Source Modules, Fabry-Perot Laser Source Modules, Distributed Feedback Laser Source Modules

  • no image available Optical Signal Conditioning Products 

    Optical Signal Conditioning Products

    Optical Attenuators and Optical Switch Modules for Multimode and Single-mode applications

  • no image available Connectivity Accessories 

    Connectivity Accessories

    • KEYSIGHT's general Lightwave Solution Platform concept encompasses a flexible and replaceable device connectivity including bare fiber adaptation
    • All modules and optical heads, replaceable interface adapters are provided

  • no image available Lightwave & Photonic Measurement Products [Descontinuado] 

    Lightwave & Photonic Measurement Products [Descontinuado]

    Support information and resources for discontinued lightwave test equipment

  • no image available N4917BSCA Optical Receiver Stress Test 

    N4917BSCA Optical Receiver Stress Test

    • Optical receiver stress test solution
    • Adjustable stress mix for user-defined calibration
    • One vendor turn-key solution automates all required instruments in the solution

  • no image available N4917B Optical Receiver Stress Test 

    N4917B Optical Receiver Stress Test

    • 100GBASE-LR4, ER4 and SR4 test solution
    • Standard conformant optical stressed eye calibration
    • Automated turn-key solution