Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

L4445A Microwave switch/attenuator driver, requires a 34945EXT

  • 34945EXT-ATO Extender Driver for 34945A, 1 required for each 64 coils
  • L4445A-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • L4445A-STD Standard with no GPIB

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

L4445A-AB2 China: Simplified Chinese printed manual set included; full documentation on CD ROM
L4445A-ABA English printed manual set included; full documentation on CD ROM
L4445A-ABD German printed manual set included; full documentation on CD ROM
L4445A-ABF French printed manual set included; full documentation on CD ROM
L4445A-ABJ Japanese printed manual set included; full documentation on CD ROM
L4445A-GPIB Add GPIB
34945EXT
Extender board for 34945A and L4445A, 1 required for each 64 coils 

Extender board for 34945A and L4445A, 1 required for each 64 coils

34945EXT
34945EXT Extender board for 34945A and L4445A, one required for each 64 coils.
34945EXT-ATO Extender Driver for 34945A, 1 required for each 64 coils
Y1150A
Distribution Board for 8 (N181x SPDT Switches) 

Distribution Board for 8 (N181x SPDT Switches)

Y1150A
34980A Multifunction Switch/Measure Unit 34945EXT distribution board for 8 N181x SPDT switches.
Y1151A
Distribution board for 2 (87104x/106x L7x0xx multiport or 87406B) matrix switches 

Distribution board for 2 (87104x/106x L7x0xx multiport or 87406B) matrix switches

Y1151A
34980A Multifunction Switch/Measure Unit 34945EXT distribution board for two 87104x/106x multiport or 87406B matrix switches.
Y1152A
Distribution Board for 87204/206x or 87606B Switch and 2 (N181x Switches) 

Distribution Board for 87204/206x or 87606B Switch and 2 (N181x Switches)

Y1152A
"34980A Multifunction Switch/Measure Unit 34945EXT distribution board for one 87204x/206x or 87606B switch and two N181x switches".
Y1153A
Distribution board for 2 (84904/5/6/7/8 or 8494/5/6) step attenuators 

Distribution board for 2 (84904/5/6/7/8 or 8494/5/6) step attenuators

Y1153A
34980A Multifunction Switch/Measure Unit 34945EXT distribution board for two 84904/5/6/7/8 or 8494/5/6 step attenuators.
Y1154A
Distribution board for 2 (87222, L7222C) transfer switches and 6 (N181x SPDT switches) 

Distribution board for 2 (87222, L7222C) transfer switches and 6 (N181x SPDT switches)

Y1154A
Multifunction Switch/Measure Unit 34945EXT distribution board for two 87222 transfer switches and six N181x SPDT switches.
Y1155A
Distribution Board with Screw Terminals for Driving 16 Switch Coils 

Distribution Board with Screw Terminals for Driving 16 Switch Coils

Y1155A
34980A Multifunction Switch/Measure Unit 34945A distribution board w/ generic screw terminals for driving 16 switch coils.
Y1160A
Rack Mount kit for 2 x L44xx series instruments 

Rack Mount kit for 2 x L44xx series instruments

Y1160A
34980A Multifunction Switch/Measure Unit EIA Rack Sliding Shelf Installation Kit.

Contate a Keysight para saber os preços dos opcionais.

R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • 34980A Multifunction Switch/Measure Unit 34980A Unidade multifuncional de comutação e medição 

    34980A Unidade multifuncional de comutação e medição

    Mainframe modular com 8 slots, DMM integrado e 21 módulos plug-in de comutação de 50 GHz, E/S digital, conversor D/A, contador, totalizador.

  • no image available Aquisição de dados USB 

    Aquisição de dados USB

    Visão geral: a unidade de aquisição de dados (DAQ) com USB da Keysight lhe dá a escolha e a flexibilidade para criar soluções independentes ou modulares que se expandem e evoluem

  • 34972A LXI Data Acquisition / Data Logger Switch Unit 34972A Unidade de aquisição, comutação e registro de dados LXI 

    34972A Unidade de aquisição, comutação e registro de dados LXI

    Unidade de aquisição (DAQ), comutação e registro de dados LXI 34972A com 3 slots, DMM integrado, 8 módulos plug-in de comutação e controle e conectividade LAN e USB com PC.

  • 34970A Data Acquisition / Data Logger Switch Unit 34970A Unidade de aquisição, comutação e registro de dados 

    34970A Unidade de aquisição, comutação e registro de dados

    Unidade de aquisição, comutação e registro de dados com 3 slots, DMM integrado, 8 módulos plug-in de comutação e controle. A Keysight tem o registrador de dados de que você precisa.

  • 34972A LXI Data Acquisition / Data Logger Switch Unit DAQ970A Sistema de Aquisição de Dados 

    DAQ970A Sistema de Aquisição de Dados

    • Mainframe de 3 slots com USB e LAN
    • DMM interno com 6 1/2 díg. (22 bits), digitalizando até 450 ch. por seg. com novo módulo multiplexador de estado sólido
    • 8 diferentes módulos plug-in de comutação e controle

  • Agilent L4490A product image L4490A 2U RF/Microwave Switch Platform 

    L4490A 2U RF/Microwave Switch Platform

    • Flexible switch mounting options
    • Connect and control microwave switches and attenuators
    • 3D models for layout and documentation
    • Includes switch verification, sequences and relay counter

  • Agilent L4445A Product Photograph L4445A Microwave Switch/Attenuator Driver 

    L4445A Microwave Switch/Attenuator Driver

    • Control microwave switches and attenuators
    • Expandable with 34945EXT
    • Distribution boards for easy wiring
    • External power option

  • Agilent L4433A Product Photograph L4433A Dual/Quad 4x8 Reed Matrix [Descontinuado] 

    L4433A Dual/Quad 4x8 Reed Matrix [Descontinuado]

    • 2-wire or 128 1-wire cross points
    • Dual 4x8, 8x8, or 4x16 2-wire configurations
    • +/- 150V peak, o.5A switch, 1.5A carry current

  • Agilent L4437A Product Photograph L4437A 32-channel Form A/Form C General Purpose Switch [Descontinuado] 

    L4437A 32-channel Form A/Form C General Purpose Switch [Descontinuado]

    • 28 form C channels, up to 1A, 50W
    • 4 form A channels, up to 5A, 150W
    • Armature latching relays with relay counter

  • Agilent L4451A Product Photograph L4451A 4-Channel D/A Converter with Waveform Memory [Descontinuado] 

    L4451A 4-Channel D/A Converter with Waveform Memory [Descontinuado]

    • Four isolated analog outputs
    • Output up to +/-16V DC or +/- 20 mA DC
    • 16-bit resolution
    • On-board memory for custom waveforms

  • Agilent L4452A Product Photograph L4452A Multifunction with 32-bit DIO, 2-ch D/A and Totalizer [Descontinuado] 

    L4452A Multifunction with 32-bit DIO, 2-ch D/A and Totalizer [Descontinuado]

    • 32-bits digital IO TTL up to 42V
    • 100 KHz gated totalizer
    • Two +/- 12 V analog outputs with 1 mV resolution

  • Agilent L4450A Product Photograph L4450A 64-bit Digital I/O with Memory and Counter 

    L4450A 64-bit Digital I/O with Memory and Counter

    • 64 bi-directional digital I/O bits
    • Variable thresholds from 0V to 5V
    • 128K pattern memory
    • Two 10 MHz counter/totalizer channels