Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

DSO80804B Infiniium High Performance Oscilloscope: 8 GHz

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

8-GHz Bandwidth, upgradeable to 13 GHz

  • 4 analog channels
  • Up to 40 GSa/s sample rate
  • Standard 512 kpts memory with optional 2 Mpts memory (64 Mpts at 4 GSa/s) optional 2 Mpts memory
  • XGA display with 256 levels of intensity grading

Industry Leading Signal Integrity

  • Noise floor: 294 uV @5 mV/div
  • Trigger jitter < 500 fs (rms)
  • Lowest hardware vertical sensitivity: 5 mV/div
  • Industry´s only noise reduction option (opt 005)

Largest Selection of Application Solutions

InfiniiMax Probing Solutions (1.5 GHz - 12 GHz)

Descrição

"Superior signal integrity and probing for your application". Keysight Technologies´ Infiniium 80000B Series and InfiniiMax II probing system will lead to improved measurements and increased design margins. The signal integrity advantages of Keysight´s Infiniium 80000B Series Scopes and InfiniiMax Probing System include the industry´s lowest noise floor, lowest jitter measurement floor, lowest trigger jitter, flattest combined frequency response of scope and probe and more. Superior signal integrity maximizes engineer´s design margins by not wasting any measurement accuracy due to the poor noise, jitter or frequency response of the scope or probing system.

If you are designing, debugging or validating a serial-data-based design, consider the DSA80000B Digital Signal Analyzer. The DSA80000B is built around an Infiniium DSO80000B Series oscilloscope and the InfiniiMax probing system, to provide critical capabilities for achieving accurate and repeatable measurements. The oscilloscope includes as standard the option 001 memory, the E2688A high-speed serial data analysis software, and the N5400A EZJIT Plus jitter analysis software at an attractive price. For more information, see DSA80000B Click here

Signal Integrity Application Information Click here

See available accessories

Features:

  • 8 GHz bandwidth real-time oscilloscope with up to 40 GSa/s sample rate
  • Up to 2 Mpts MegaZoom deep memory at 40 GSa/s sample rates and 64 Mpts MegaZoom deep memory at 4 GSa/s, after-purchase memory upgrade available - Standard with DSA80000B
  • System bandwidth of 8 GHz with InfiniiMax II 1168A probing system
  • Industry's lowest noise floor: 294 uV @ 5 mV/div
  • Trigger jitter less than 500 fs rms
  • Industry's largest sets of software applications
  • XGA touch screen display with 256 level intensity grading
  • Fully upgradeable bandwidth Details
  • Unrivaled InfiniiMax probing accessories support browsing, solder-in, socketed, and SMA use models

Application Software