Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N4419B S-Parameter Test Set

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Descrição

The Keysight N4419B S-parameter test set, combined with 2-port PNA or PNA-L network analyzer and Option 550, offers a complete solution for 4-port measurements.

Please note, this test set is not subject to a calibration test. The test set’s performance characteristics are parameters that the product is expected to meet before it leaves the factory. A functional test can verify proper performance of all microwave components within the test set.

Features

  • Frequency range: 10 MHz to 20 GHz
  • Supports balanced measurement
  • Solid-state switches for fast and reliable measurement
  • Controlled directly by network analyzer when used with PNA/PNA-L option 550
  • Recommended PNA series with option 014: E8362B
  • Recommended PNA-L series: N5230A option 225

Signal Integrity Applications

  • Analyze eye diagram for high bit rates
  • Extract RLCG for differential transmission line modeling
  • Learn more about Physical Layer Test System N1953B