Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N7601A-SW1 Signal Studio for 1xEV-DO Rev A (Special Option)

Status do Produto: Obsoleto
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

Signal Creation

  • Single-carrier 1xEV-DO Rev. A
  • Configure forward and reverse link traffic and control channel parameters
  • Configure transport /physical layer parameters
  • Create reference signals for receiver PER analysis

Signal Generator Control and Additive Impairments

  • Compatible signal generators: E4438C ESG
  • Control frequency, amplitude, ALC, waveform scaling, triggers, markers, and more
  • I/Q impairments and real-time AWGN
  • Real-time fading with Baseband Studio

Automation and Communication Interface

  • Preset configurations for quick setup
  • Automate waveform playback with SCPI
  • LAN and GPIB

Other Features

Descrição

Easily create standard-based 1xEV-DO Rev A waveforms

N7601A-SW1 Signal Studio for 1xEV-DO Rev A (Special Option) enables you to quickly and easily create standard-based waveforms for designing and verifying access network (AN; base station) and access terminal (AT; mobile station) receivers and their components. The software’s intuitive graphical interface provides convenient access to the physical layer and MAC channel parameters for forward link and reverse link transmission. Use the E4438C ESG vector signal generator to play back your fully channel-coded waveforms.