Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N5410A Fibre Channel Compliance Application

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Automation:

  • Test setup wizard guides you through test selection, configuration, connection, execution, and results reporting
  • Measurement connection setups are displayed
  • Oscilloscope setup is automatically configured for each test
  • Test results report documents test configuration, measurements made, pass/fail status, margin analysis, and waveforms

Standards Supported:

  • Supports 4.250 GBit/s, 2.125 GBit/s, and 1.0625 GBit/s speeds
  • Supports testing at Beta, Delta, and Gamma compliance points
  • RJ/DJ Jitter Separation Analysis at 10-12 BER
  • Physical layer measurements for rise/fall time, jitter, differential voltage, and eye mask

Descrição

The Keysight Technologies N5410A Fibre Channel Compliance Application Software for Infiniium Series oscilloscopes provides you with a fast and easy way to characterize and evaluate the signal integrity of your electrical Fibre-Channel devices. Supporting FC4, FC2, and FC1 speeds, the N5410A allows you to specify the measurement point at which you are probing your signal (delta, gamma, etc.). The tests performed by the N5410A are based on the FC-PH (ANSI X3.230-1994) and FC-PH-2 Fibre Channel - Physical and Signaling Interface specification. The N5410A Fibre Channel compliance application requires the E2688A high-speed serial data analysis software and the N5400A EZJIT Plus jitter analysis software.