Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Throughput Multiplier

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Descrição

Throughput Multiplier, when used with PanelTest, allows the user to test up to four boards in parallel. Boards can be tested in panels rather than individually. Test operators can spend less time on each board and move on to fix the bad boards without delaying the good ones. Good boards can go through the production line without delay, bringing about higher throughput and lowering the cost of operation.

Keysight patented the Throughput Multiplier in 1992 with the aim of addressing manufacturers' need for higher throughput. The idea is simple; to combine four test modules onto one test system, each module being self-contained and able to provide complete digital and analog in-circuit measurements. Keysight’s innovative architecture can test up to four boards in parallel, testing four boards in just 1.6 times the time it takes to test a single board.

Used together with PanelTest software, Throughput Multiplier eliminates redundant test generation and debug.