Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

PanelTest

Vendido por:

Descrição

Many manufacturers are putting more than one board in a single panel. With PanelTest, you only need to enter the setup data once for each type of board to be tested on each panel. The In-Circuit program then automatically generates the device tests for all the devices on the board. Users can look forward to much higher throughput as the software allows users to test panelized, reducing handling time per board. Setup data needs to be entered only once for each panel, reducing overhead time. Overall, this improves efficiency by removing redundant tasks as automatic test generation and editing enables faster test development and ECOs. In addition, it allows for independent powering of board, isolating individual boards for repairs/works