Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • Provides test point access for transmitter measurements
  • Single ended and differential measurements on one fixture using the same probes
  • Supports measurements as required by the HDMI test specification for 720p, 1080i and 1080p resolutions
  • Convenient plug on probing - no hassles with SMA connectors or solder-on probes

Descrição

The N5405B HDMI Test Point Access Fixture will help simplify the HDMI measurement process by providing access to the electrical measurement points required for the transmitter compliance tests. It has been designed with consideration of the probing connection with the InfiniiMax active differential probes and allows for the single ended measurements required.

  • Provides test point access for transmitter measurements
  • Single ended and differential measurements on one fixture using the same probes
  • Supports measurements as required by the HDMI test specification for 720p, 1080i and 1080p resolutions
  • Convenient plug on probing -- no hassles with SMA connectors or solder-on probes
  • Header access to the 7 CEC and DDC control lines on the HDMI interface