Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N7612A Signal Studio for TD-SCDMA (LCR)

Status do Produto: Obsoleto
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

Signal Creation

  • Single-carrier TD-SCDMA LCR
  • Configure uplink and downlink transport and physical channels
  • Real-time continuous PN9 data and error insertion for Rx BER/BLER analysis
  • User-defined payload data for baseband verification

Signal Generator Control and Additive Impairments

  • Compatible signal generators: E4438C ESG, N5110B Baseband Studio
  • Control frequency, amplitude and ALC, waveform scaling, triggers, markers, and more
  • I/Q impairments and real-time AWGN

Automation and Communication Interface

  • Presets for standards based RMC quick setup
  • Automate test with .NET API and SCPI
  • API HELP system
  • Digital bus

Other Features

Descrição

Create TD-SCDMA (LCR) digital signals

Signal Studio for TD-SCDMA (LCR) is the only signal creation software that provides easy, flexible configuration of real-time, fully coded (transport and physical layer) TD-SCDMA (LCR) test stimuli for evaluating digital baseband receiver chips and RF receiver designs in mobile handsets and base stations. The software can be configured with a PC and digital signal interface module to provide digital outputs or with the E4438C ESG to generate I/Q and RF signals.