Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N5413A DDR2 Compliance Test Application for Infiniium 54850, 80000 and 90000 Series Oscilloscopes

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Principais recursos e especificações

Automation:

  • Test setup wizard guides you through test selection, configuration, connection, execution, and results reporting
  • Measurement connection setups are displayed
  • Oscilloscope setup is automatically configured for each test
  • Test results report documents test configuration, measurements made, pass/fail status, margin analysis, and waveforms

Standards Supported:

  • JEDEC JESD79-2E
  • JEDEC JESD208
  • INTEL DDR2 JEDEC Specification Addendum 1.1

Features

  • Compliance testing of clock jitter, electrical and timing measurements in accordance to JEDEC specifications
  • Comprehensive analysis that automates the complex measurements, even when you are not there
  • Unique Read and Write separation techniques with InfiniiScan Zone Qualify trigger
  • Superior signal integrity and probing that meets DDR2 measurement needs

Requirements:

  • Infiniium 2.0 or higher software revision for 9000/90000 Series oscilloscopes or Infiniium 5.70 or higher software revision for 80000 Series oscilloscopes
  • N5413A DDR2 Compliance Test Application (Option 032 on new 9000/90000 Series oscilloscopes or Option N5435A-016 for application server license) or N5459A DDR 1, 2 and 3 software bundle option (contains U7233A, N5413A and U7231A)
  • E2688A High-Speed SDA (Option 003 on new 9000/90000 Series oscilloscope or Option N5435A-003 for application server license)
  • N5414A InfiniiScan Event Identification Software (Option 009 on new Infiniium 80000/90000 Series oscilloscope or Option N5435A-004 for application server license) OR N5415A InfiniiScan Event Identification Software (Option 009 on new Infiniium 8000/9000 Series oscilloscope or Option N5435A-004 for application server license)

Descrição

The N5413A DDR2 compliance test software gives you a fast, easy way to test, debug and characterize your DDR2 designs. DDR2 devices operate as fast as 1066 MT/s and feature a smaller footprint and lower power consumption than DDR1 devices. At these fast transfer speeds, signal integrity is key to reliable and interoperable performance. The N5413A DDR2 compliance test software performs a combination of clock jitter measurements and electrical tests that let you thoroughly evaluate DDR2 devices in accordance with the JEDEC JESD79-2C DDR2 SDRAM Specification, JESD208 Speciality DDR2-1066 SDRAM Specification and the Intel® DDR2 667/800 JEDEC Specification Addendum Rev. 1.1. In addition, the N5413A Advanced Debug mode provides further insights for root-cause analysis.

Intel is a U.S. registered trademark of Intel Corporation.