Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E3238S/N6820E Signal Survey System

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Descrição

Discontinuance Notice: Please note that the E3238S family of products and related services have not been offered since October 31, 2013. From and after that date, TCI will provide E3238S customers with software support services for their E3238S products and will also offer a full suite of current and future E3238S products. You can find out more about TCI’s support services and products at www.tcibr.com 

Keysight will continue to provide E3238S system hardware support.

The E3238S/N6820E was specifically designed for general signal monitoring, including international defense agencies, regulatory agencies, EMI/RFI range testing and frequency managers. Unlike swept analyzers, this system provides fast wide spectral search and high resolution. You can detect small signals next to large ones and near the noise level. You can capture data on intermittent, short-duration signals. The energy detection features of the E3238S/N6820E provide data on only your signals of interest, not the entire spectrum, making you more effective. Alarms and numerous tasks automate the entire data collection process for high productivity. Capturing signal data is very flexible with post processing and analysis tools and built-in optional narrowband channels. These narrowband channels are low cost hand-off receivers.

Extremely fast wideband search and high resolution
Available in four frequency ranges:

  • 100 kHz to 32 MHz
  • 20 MHz to 2.6 GHz
  • 20 MHz to 6 GHz
  • 100 kHz to 26.5 GHz

Optimized signal detection tools provide data only on signals of interest

  • Multiple search modes - F1-F2, directed search, stare
  • Advanced energy thresholding
  • Level, noise-riding, environmental
  • New-energy database simplifies cataloging
  • Spectrum survey results
  • Flexible alarms launch numerous tasks

Optional narrowband signal processing using low-cost digital downconverter channels