Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

54855A Infiniium Oscilloscope

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Softwares relacionados a este produto

  • 54850-series oscilloscope E2680A Infiniium 54850 Series Oscilloscope Memory Upgrade [Obsoleto] 

    E2680A Infiniium 54850 Series Oscilloscope Memory Upgrade [Obsoleto]

    After-purchase memory upgrades are available to protect your Infiniium oscilloscope investment when acquisition memory needs change.

  • Photo E2681A screen E2681A Opção de software de análise de jitter EZJIT 

    E2681A Opção de software de análise de jitter EZJIT

    Software de análise de jitter completamente integrado à aplicação Infiniium, com um guia de configuração de jitter de fácil uso.

  • U7231A test application U7231A Aplicação de teste de conformidade DDR3 U7231A para osciloscópio da série Infiniium [Obsoleto] 

    U7231A Aplicação de teste de conformidade DDR3 U7231A para osciloscópio da série Infiniium [Obsoleto]

    Utilize a aplicação de DDR3 para testar, depurar e caracterizar seus designs de DDR3 de forma rápida e fácil.

  • PCI Test Report N5393C PCI EXPRESS® Electrical Performance Validation and Compliance Software [Obsoleto] 

    N5393C PCI EXPRESS® Electrical Performance Validation and Compliance Software [Obsoleto]

    PCI EXPRESS® Electrical Test software allows you to automatically execute PCI Express electrical checklist tests with the results displayed in a customizable report format.

  • no image available N5399B HDMI Electrical Performance Validation and Compliance Software [Obsoleto] 

    N5399B HDMI Electrical Performance Validation and Compliance Software [Obsoleto]

    N5399B HDMI provides you with a fast and easy way to verify and debug your High Definition Multi-media Interface (HDMI) designs for set-top boxes.

  • InfiniiScan Event Identification Software for 80000 Series oscilloscopes N5414A InfiniiScan Event Identification Software for Infiniium Series oscilloscopes [Obsoleto] 

    N5414A InfiniiScan Event Identification Software for Infiniium Series oscilloscopes [Obsoleto]

    InfiniiScan Event Identification Software for 80000 Series oscilloscopes (N5414A)

  • N5413B N5413C DDR2 and LPDDR2 Compliance Test Application for Infiniium Series Oscilloscopes 

    N5413C DDR2 and LPDDR2 Compliance Test Application for Infiniium Series Oscilloscopes

    • Compliance testing of clock jitter, electrical and timing measurements (by JEDEC specifications)
    • Comprehensive analysis that automates the complex measurements
    • Unique Read and Write separation techniques with InfiniiScan Zone Qualify trigger
       

  • N5391A_low-speed N5391A I²C and SPI Protocol Triggering and Decode for 90000 Series 

    N5391A I²C and SPI Protocol Triggering and Decode for 90000 Series

    The Low Speed serial Data Analysis (SDA)software provides a fast and easy way to debug Inter-Integrated circuit (I2C) and 2-wire or 3-wire Serial Peripheral Interface (SPI) serial communications busses.

  • Digital Video interface screen N5394A DVI Electrical Performance Validation and Compliance Software [Obsoleto] 

    N5394A DVI Electrical Performance Validation and Compliance Software [Obsoleto]

    DVI Electrical Performance Validation and Compliance Software for Infiniium 54850, 80000 and 90000 Series Oscilloscopes

  • EZJIT screen shot N5400A EZJIT Plus Jitter Analysis Software Option 

    N5400A EZJIT Plus Jitter Analysis Software Option

    EZJIT Plus automatically detects embedded clock frequencies and repetitive patterns of the data on the oscilloscope inputs and calculates the level of data-dependent jitter (DDJ)

  • N5416A USB 2.0 Compliance Test software N5416A USB 2.0 Compliance Test Software 

    N5416A USB 2.0 Compliance Test Software

    N5416A provides a fast and reliable way to verify USB electrical specification compliance for USB 2.0 devices, hosts, and hubs.

  • N5392B oerformance validation N5392A Ethernet Electrical Performance Validation an 10, 100, 1G Compliance Software [Descontinuado] 

    N5392A Ethernet Electrical Performance Validation an 10, 100, 1G Compliance Software [Descontinuado]

    The N5392A Ethernet Electrical Performance Validation and Conformance Software provides easy and accurate Ethernet design validation and debug

  • Local License N5435A Infiniium Application Server License for Infiniium Oscilloscopes 

    N5435A Infiniium Application Server License for Infiniium Oscilloscopes

    The N5435A Infiniium Application Server License provides next level of user flexibility on the Infiniium application software asset management.

  • N5413B N5413B DDR2 and LPDDR2 Compliance Test Application 

    N5413B DDR2 and LPDDR2 Compliance Test Application

    DDR2 and LPDDR2 Compliance Test Application for Infiniium 9000 and 90000 Series Oscilloscopes

  • E2688A Serial Bus Analysis/Mask Testing with Clock Recovery E2688A Serial Data Analysis/Mask Testing with Clock Recovery for Infiniium Series Oscilloscopes 

    E2688A Serial Data Analysis/Mask Testing with Clock Recovery for Infiniium Series Oscilloscopes

    This software provides an effective way to validate signal integrity for designs using high-speed serial interfaces with embedded clocks, 8b/10b encoding and mask unfolding.

Soluções e Produtos Relacionados

  • no image available E5850A Time Correlation Fixture for Oscilloscope and Logic Analyzer [Obsoleto] 

    E5850A Time Correlation Fixture for Oscilloscope and Logic Analyzer [Obsoleto]

    Integrate oscilloscope and logic analyzer waveforms...

  • E2654A Product Photograph E2654A Cascade Microtech EZ-Probe Positioner [Obsoleto] 

    E2654A Cascade Microtech EZ-Probe Positioner [Obsoleto]

    Cascade Microtech's revolutionary EZ-Probe Positioner provides stable, accurate X, Y, and Z positioning in one fluid motion.

  • 81134A Pulse Pattern Generator 81134A Gerador de padrões de pulso, 3,35 GHz, dois canais 

    81134A Gerador de padrões de pulso, 3,35 GHz, dois canais

    O gerador de padrões de pulso 81134A da Keysight, com 3,35 GHz e um canal, é a próxima geração de geradores de padrões de pulso de alta velocidade da Keysight.

  • 81133A Pulse Pattern Generator 81133A Gerador de padrões de pulso, 3,35 GHz, um canal 

    81133A Gerador de padrões de pulso, 3,35 GHz, um canal

    O gerador de padrões de pulso 81133A da Keysight, com 3,35 GHz e um canal, é a próxima geração de geradores de padrões de pulso de alta velocidade da Keysight.

  • E2683A USB 2.0 Compliance Test Option E2683A USB 2.0 Compliance Test Option [Obsoleto] 

    E2683A USB 2.0 Compliance Test Option [Obsoleto]

    E2683A USB 2.0 Compliance Test Option - compliance test option for testing signal integrity with 54850 series oscilloscopes.

  • N5416A USB 2.0 Compliance Test software N5416A USB 2.0 Compliance Test Software 

    N5416A USB 2.0 Compliance Test Software

    N5416A provides a fast and reliable way to verify USB electrical specification compliance for USB 2.0 devices, hosts, and hubs.

  • InfiniiMax Probes 1134A Ponta de prova InfiniiMax de 7 GHz [Descontinuado] 

    1134A Ponta de prova InfiniiMax de 7 GHz [Descontinuado]

    O sistema de sondagem InfiniiMax de 7 GHz 1134A é o complemento perfeito aos osciloscópios da série Infiniium, permitindo sondagem mais precisa de sinais diferenciais de alta velocidade

  • InfiniiMax Probes 1134B InfiniiMax 7 GHz Probe 

    1134B InfiniiMax 7 GHz Probe

    • Bandwidth: 7 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V
    • Maximum input voltage: +/- 30V