Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N5101A-022 512 MSa Memory

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Descrição

Capture and playback ARB files at rates up to 400 MSa/s
Selecting Option 022 adds 512 MSa of DRAM to the N5101A Baseband Studio PCI card. This enables the capture and playback of waveforms using Baseband Studio for waveform capture and playback at rates higher than the 40 MSa/s that can be obtained by using a hard drive in a PC. The exact rate depends on the configuration as shown below.

  • 400 MSa/s of capture and playback when connected to the Baseband Studio digital signal interface module in 16-bit mode
  • 200 MSa/s of capture and playback when connected to the Baseband Studio digital signal interface module in 32-bit mode (16 bits for I and 16 bits for Q)
  • 100 MSa/s of playback when connected to either the ESG or PSG vector signal generator

Typical Applications
Option 022 is recommended where capture and playback capability up to 400 MSa/s is required with waveforms up to 512 MSa in length. Typical applications include testing wide bandwidth components and receivers, such as radar and satellite systems along with the verification of base station MCPA predistortion techniques.

How to upgrade
If you currently own N5101A Baseband Studio PCI card, it can be upgraded to include Option 022 by ordering N5101AK-022.