Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

81xxXA Optical Head Adapter [Discontinued]

Vendido por:

Descrição

Threaded Adapter [Discontinued]

Threaded Head Adapter

(Threaded adapter for 8152x Optical Heads, 8162x Optical Heads with 81624DD and High Power Optical Heads)

TYPES:

  • 81000GA - NEC D4 Connector Adapter
  • 81000MA - MU Connector Adapter

_____________________________________________________________________________________________________

Connector Adapter

Plug-in D-Shape Adapter

(Plug-in D-Shape Adapter for 8162x Optical Heads doesn't match to 8152x and High Power Optical Heads)

TYPES:

  • 81003JD - MT-RJ Connector Adapter
  • 81003PD - MPX Connector Adapter

_____________________________________________________________________________________________________

81000AF - Filter Holder

81000AF - Filter Holder

  • For filters with diameter = 25.4mm (1.0") and thickness between 1.0mm (0.04") and 3.6mm (0.14")
  • Wrench inclusive

.

.

_____________________________________________________________________________________________________

81001FF - 10dB Diffraction Filter

81001FF - 10dB Diffraction Filter

  • Wavelength range: 450nm to 1700nm

.

.

.

_____________________________________________________________________________________________________