Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

8509B Polarization Analyzer

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Principais recursos e especificações

  • Two automated polarization-mode dispersion (PMD) measurements
  • Fast, automatic measurements of polarization-dependent loss in optical components

Descrição

Note that the complete 8509B instrument includes the controller. Keysight can only provide support for the complete instrument and is no longer able to sell a new controller for the discontinued instrument.

The Keysight 8509B lightwave polarization analyzer system is one of the first systems to offer calibrated polarization measurements of optical signals and components. These new capabilities are provided by innovations in hardware, software, and mathematics.

Hardware contributions include a four-diode detection scheme covering 1200 nm to 1600 nm. Single-wavelength, 1300 and 1550 nm Fabry-Perot lasers, and an automatic three-state polarization generator are provided within the Keysight 8509B. External single-wavelength or swept-wavelength sources can also be used.