Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

86060C Lightwave Switch

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • Improved performance due to temperature stabilization
  • Visual signal path display with easy-to-use manual interface
  • Multilayer software for controlling multiple switch configurations available
  • Repeatable switching with 10 million cycle minimum life
  • GPIB and RS-232 control
  • PI-compatible commands

Descrição

The Keysight 86060C is a compact switch with four to eight output channels and one or two inputs. The switch is designed for easy configuration with Keysight optical attenuators, lightwave multimeters, OTDRs, and other lightwave test instrumentation for either benchtop or automated system applications.

The Keysight 86060 Series Lightwave Switches are designed for 9/125 µm single-mode, as well as 62.5/125 and 50/125 µm multi-mode operation. Switching is bi-directional. The 1xN switching module is built around a precision stepper motor.

  • Improved performance due to temperature stabilization
  • Visual signal path display with easy-to-use manual interface
  • Multilayer software for controlling multiple switch configurations available
  • Repeatable switching with 10 million cycle minimum life
  • GPIB and RS-232 control
  • PI-compatible commands