Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

71501D Jitter Analysis System

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • Compliant measurements to the 20 MHz and 80 MHz bandwidth requirements
  • Exceeds compliance for intrinsic jitter: 0.002 UI rms
  • Compliance testing at 2488 or 9953 Mb/s
  • Built-in standard test templates for SDH/SONET compliance test
  • Frequency agile from 50 Mb/s - 12.5 Gb/s

Descrição

Discontinuance Notice: The 71501D has been discontinued as of October 31st, 2003. The nearest replacement is the OmniBER series of SONET/SDH testers such as the J7231B OmniBER OTN 10G Jitter tester, or the 37718A OmniBER 718 2.5 Gb/s tester. For very demanding applications, the JS-1000 is the highest performance solution available.

In order to protect your investment, Keysight Technologies will support the 71501D for the five year period following its discontinuance. The end of support life will be November 1st, 2008.

For customers wanting to upgrade existing 71501B's and C's up to 'D' capabilities, an upgrade will continue to be available. Contact Keysight for details.

The Keysight 71501D jitter analysis system is designed to help you perform a thorough jitter characterization of your devices from the chip or component level through complete transmission systems.

The jitter analysis system is designed to give basic parametric information without requiring functional performance such as data headers, framing, or alarms. This makes it an attractive solution for semiconductor and component manufacturers as well as more complex modules and systems.

  • Compliant measurements to the 20 MHz and 80 MHz bandwidth requirements
  • Exceeds compliance for intrinsic jitter: 0.002 UI rms
  • Compliance testing at 2488 or 9953 Mb/s
  • Built-in standard test templates for SDH/SONET compliance test
  • Frequency agile from 50 Mb/s - 12.5 Gb/s