Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

PS-X10-100 Multi-Port Device Test Solution

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Soluções e Produtos Relacionados

  • E5061A ENA-L network analyzer E5061A ENA-L RF Network Analyzer [Obsoleto] 

    E5061A ENA-L RF Network Analyzer [Obsoleto]

    The 300 kHz to 1.5 GHz E5061A ENA-L network analyzers provide basic vector network analysis with easy-to-use features for low cost, and are well suited for both R&D and manufacturing tests.

  • E5062A ENA-L network analyzer E5062A ENA-L RF Network Analyzer [Obsoleto] 

    E5062A ENA-L RF Network Analyzer [Obsoleto]

    • 300 kHz to 3 GHz
    • Integrated T/R or S-parameter test set
    • 50 or 75 ohm test port impedance
    • 120 dB dynamic range and 0.005 dB rms trace noise

  • E5070B Product Image E5070B ENA RF Network Analyzer [Obsoleto] 

    E5070B ENA RF Network Analyzer [Obsoleto]

    The E5070B ENA network analyzer provides the comprehensive measurement capability for both multiport and balanced devices up to 3 GHz.

  • E5071B Product Image E5071B ENA RF Network Analyzer [Obsoleto] 

    E5071B ENA RF Network Analyzer [Obsoleto]

    The E5071B ENA network analyzer provides the comprehensive measurement capability for both multiport and balanced devices up to 8.5 GHz.

  • e5091a_016 E5091A Multiport Test Set [Obsoleto] 

    E5091A Multiport Test Set [Obsoleto]

  • E5092A E5092A Configurable Multiport Test Set 

    E5092A Configurable Multiport Test Set

    • Frequency range 50 MHz to 20 GHz
    • Up to 10-port full crossbar measurement or maximum 22-port measurement capability
    • Supported by the 4-port ENA (E5070B/E5071B/E5071C/E5080A)
    • Measurement Wizard Assistant (MWA) software

  • Agilent N4432A Photo N4432A Electronic Calibration Module (ECal), 300 kHz to 18 GHz, 4-port 

    N4432A Electronic Calibration Module (ECal), 300 kHz to 18 GHz, 4-port

  • Agilent N4433A Photo N4433A Electronic Calibration Module (ECal), 300 kHz to 20 GHz, 3.5 mm, 4-port 

    N4433A Electronic Calibration Module (ECal), 300 kHz to 20 GHz, 3.5 mm, 4-port

  • Agilent Product Photo N4431B RF Electronic Calibration Module (ECal), 9 kHz to 13.5 GHz, 4-port 

    N4431B RF Electronic Calibration Module (ECal), 9 kHz to 13.5 GHz, 4-port

  • N4431A Product Photograph N4431A 4-port RF Electronic Calibration (ECal) Module [Descontinuado] 

    N4431A 4-port RF Electronic Calibration (ECal) Module [Descontinuado]