Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E5270A / E5272A / E5273A Parametric Measurement Solutions

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Soluções e Produtos Relacionados

  • 4142B Modular DC Source/Monitor 4142B Modular DC Source/Monitor [Obsoleto] 

    4142B Modular DC Source/Monitor [Obsoleto]

    The 4142B was discontinued on July 1, 2003, and became obsolete on September 1, 2008.

  • no image available 4145A/B Semiconductor Parameter Analyzers [Obsoleto] 

    4145A/B Semiconductor Parameter Analyzers [Obsoleto]

    The 4145A was discontinued on March 1, 1986 and became obsolete on November 1, 1993. The 4145B was discontinued in November 1, 1994 and became obsolete on November 1, 1999.

  • 4140B pA Meter 4140B pA Meter / DC Voltage Source [Obsoleto] 

    4140B pA Meter / DC Voltage Source [Obsoleto]

    The 4140B was discontinued on November 1, 2000 and became obsolete on January 1, 2006.

  • no image available 4280A 1 MHz C Meter / C-V Plotter [Obsoleto] 

    4280A 1 MHz C Meter / C-V Plotter [Obsoleto]

    The 4280A was discontinued on November 1, 2000 and became obsolete on January 1, 2006.

  • no image available 4155A / 4156A / 41501A Semiconductor Parameter Analyzers [Obsoleto] 

    4155A / 4156A / 41501A Semiconductor Parameter Analyzers [Obsoleto]

    The 4155A, 4156A, and 41501A were discontinued on January 1, 1998 and became obsolete on January 31, 2003.

  • no image available 4155B / 4156B Semiconductor Parameter Analyzers [Obsoleto] 

    4155B / 4156B Semiconductor Parameter Analyzers [Obsoleto]

    The 4155B and 4156B were discontinued on December 1, 2000 and became obsolete on February 1, 2006.