Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

86121A WDM Channel Analyzer

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • Easy to use for WDM system test in the field
  • Measure wavelengths to within 3 pm absolute accuracy (NIST-traceable)
  • Simplify transfer of measurement results using the built-in floppy disk drive, printer or the RS-232 interface
  • Rugged and Portable

Descrição

The Keysight 86121A WDM Channel Analyzer is a Michelson interferometer-based instrument that measures wavelength and optical power of laser light in the 1270 to 1650 nm wavelength range. Simultaneous measurements of multiple laser lines are performed allowing measurements of dense division multiplexed signals. Each laser line is assumed to have a linewidth (including modulation sidebands) of less than 5 GHz.

  • Easy to use for WDM system test in the field
  • Measure wavelengths to within 3 pm absolute accuracy (NIST-traceable)
  • Simplify transfer of measurement results using the built-in floppy disk drive, printer or the RS-232 interface
  • Rugged and Portable