Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

FSI-60107 PCI-X 1.0 Analysis Probe

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Analysis Probe Configuration

  • Operates at 3.3 volt and a maximum clock rate of 133 MHz clock
  • 32 and 64 bit PCI-X bus support
  • 4 GHz timing analysis
  • Supports 1670, 1680, 1690, 1671X, 1675X, 16910 and 16950 logic analyzer products

Features

  • Protocol Decode of all PCI-X bus transactions
  • PCI Bus support by with optional software (FS1105 or FS1106)
  • Interposer design supports bus analysis and extender card functionality

Descrição

This product is available from FuturePlus Systems Corp. as model FS2010 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS2010 PCI-X 1.0 analysis probe supports 32 and 64 bit bus operation at 3.3 volts and a maximum clock rate of 133 MHz clock. The passive design provides both protocol decode and full timing analysis at 4 GHz. The interposer design acts as an extender so even in single connector systems the PCI-X connector is still available.

Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918-5844. Phone: (719) 278-3540 Fax: (719) 278-9586

Company URL: www.futureplus.com