Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N4691B Electronic Calibration Module (ECal), 300 kHz to 26.5 GHz, 3.5 mm, 2-port

Vendido por:
Produto será descontinuado: 01 December 2019

Configuração Típica  

Configuração Típica

N4691B 3.5mm ECal module 26.5 GHz, 2-port

  • N4691B-M0F 300 kHz to 26.5 GHz Ecal, 3.5 mm, one female and one male connector
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • 300 kHz to 26.5 GHz frequency range
  • USB interface for direct control with PNA and ENA series of network analyzers
  • Fast calibration
  • Full two-port calibration with a single connection
  • Reduced connector wear
  • NIST traceable accurate calibrations
  • Reliable solid-state switching

Descrição

The Keysight N4691B MW electronic calibration (ECal) module makes calibration of vector network analyzers fast, easy and accurate. The RF ECal system is now easily controlled by one of two methods depending on the network analyzer. The Keysight PNA and ENA series of network analyzers controls the module directly via the USB interface.

ECal is an ideal solution for calibrating network analyzers. Performing a full two-port calibration takes less than half the time and number of connections using ECal versus mechanical cal kits. Furthermore, the accuracy of the calibration is comparable between electronic and mechanical methods. Traditional mechanical calibrations require intensive operator interaction which is prone to errors. With ECal, the operator simply connects the ECal module to the network analyzer and the software controls the rest.