Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

FSI-60097 Slot Analysis Probe for FB-DIMM

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Features

  • Provides an electrically and mechanically non-intrusive connection for protocol decode
  • 4.8 Gb/s transmit and receive channels running between the memory controller and the AMB
  • For more details please contact your local Keysight Technologies, Inc. sales representative

Descrição

This product is available from FuturePlus Systems Corp. as model FS2338 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS2338 slot analysis probe for FB-DIMM (fully buffered DIMM), when combined with the Keysight 16900 Series logic analyzers, enables protocol decode of the 4.8 Gb/s transmit and receive channels running from the memory controller to the advanced memory buffer (AMB).

Contact Information: FuturePlus Systems Corp., 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918-5844, Phone: (719)278-3540 Fax: (719)278-9586

Company URL: www.futureplus.com