Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N5394A DVI Electrical Performance Validation and Compliance Software

Status do Produto: Obsoleto
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Automation:

  • Test setup wizard guides you through test selection, configuration, connection, execution, and results reporting
  • Measurement connection setups are displayed
  • Oscilloscope setup is automatically configured for each test
  • Test results report documents test configuration, measurements made, pass/fail status, margin analysis, and waveforms

Standards Supported:

  • Wide-range of electrical tests are performed for DVI 1.x

Requirements:

  • Silicon Image DVI Compliance test fixtures for measurements and hardware clock recovery

Extensibility:

  • Use the N5467A User Defined Application tool (www.keysight.com/find/uda) to:
  • Create and fully integrate custom tests, configuration variables and connection instructions.
  • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller.
  • Configure additional external instruments used in your test suite.

Descrição

The Keysight Technologies N5394A DVI electrical performance validation and compliance software provides you with a fast and easy way to verify and debug your digital visual interface (DVI) designs for add-in cards, cables and motherboard systems. The DVI electrical test software allows you to automatically execute DVI electrical checklist tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.

The N5394A DVI electrical performance validation and compliance software offers the four fundamental DVI electrical tests. The software automatically configures the oscilloscope for each test, and it provides an informative results report that includes margin analysis indicating how close your product is to passing or failing that specification.

The N5394A DVI electrical performance validation and compliance software requires a Keysight 54850, 80000 or 90000 Series oscilloscope with bandwidth of 4-GHz or higher, the Silicon Image DVI Compliance Test Kit (which contains the clock recovery unit, test point access fixtures, and cables), and at least two 3.5-GHz or higher InfiniiMax active differential probes (1131A, 1132A, 1134A, 1168A or 1169A) with appropriate probe heads (E2677A or N5381A solder-in or E2678A socketed).

The N5394A DVI electrical performance validation and compliance software is compatible with:

  • Keysight 54850 Series oscilloscopes with operating software revision A.03.50 or higher. For oscilloscopes with earlier software revisions, free upgrade software is available at Infiniium Oscilloscope Application Software
  • Keysight 80000 Series oscilloscopes with operating software revision A.03.90 or higher.
  • Keysight 90000 Series oscilloscopes with revision 01.01 or later

Compliance Software downloads