Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E6785B Fast Switching Lab Application

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • Wireless formats supported: GSM, GPRS, EGPRS and W-CDMA (with corresponding lab applications installed)
  • Switches between W-CDMA and GSM/GPRS/EGPRS formats in less than two seconds
  • Data channel functionality to test end-to-end connectivity and to verify throughput, robustness of radio link control and IP connectivity.
  • Fast transmitter and receiver measurements in all technologies

Descrição

NETWORK IN A BOX

The majority of 3G mobile devices are being developed for W-CDMA/GSM dual mode applications. Along with the performance expectations in each technology, is the requirement of the device to properly deal with a W-CDMA to GSM handover.

The Keysight E6785B GSM/GPRS W-CDMA lab application (fast switching) for the 8960 Series 10 test set allows designers to integrate and debug in W-CDMA and handover to GSM/GPRS/EGPRS for interoperability validation. The E6785B offers extensive network simulation and RF measurement capability to test UMTS signaling functionality, IP performance and user experience. For details of the capabilities in a specific technology refer to the lab application that supports that technology: E6703B for W-CDMA, E6701C for GSM/GPRS and E6704A for EGPRS.