Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

86142B High Performance Optical Spectrum Analyzer

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • Built-in test applications
  • 10 pm wavelength accuracy
  • Fast dual-sweep method
  • Covers S, C, and L wavelength bands

Descrição

The Keysight 86142B is a benchtop optical spectrum analyzer (OSA) that is best suited for WDM component and system test applications where power and wavelength accuracy, dynamic range and low polarization dependency are critical. The high performance capability combined with the advanced feature set and on-board measurement applications enables you to make highly accurate measurements quickly and easily. These advanced features have been tailored towards increasing your product yields, maximizing manufacturing capacity and minimizing costs. The onboard measurement applications have been designed for ease of use requiring minimal training while retaining flexibility to customize measurements for individual needs.