Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E4438C-420 Signal Studio for Pulse Building, Fixed Perpetual License

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • Generate custom pulse patterns
  • Build a library of custom pulse shapes - use the software to configure the pulse envelope or import custom pulses via user-file
  • Apply intra-pulse modulation to built-in and imported pulses - modulation types include FM chirp, FM step, AM step, BPSK, QPSK, Barker codes
  • Achieve >80 dB pulse on/off ratio - improve the pulse dynamic range using the high performance pulse modulator
  • Store/recall a library of complex pulse patterns - configure repetition interval, number of repetitions, and frequency, phase, and power offsets on a pulse by pulse basis
  • Use predistortion to enhance signal quality - optimize RF flatness and improve image rejection
  • Automate signal configuration - access the pulse building engine from your own programming environment using the built-in COM-based API
  • 10BaseT LAN and GPIB connectivity
  • Utilize built-in help - leverage pulse and pattern configuration examples

Descrição

Create Complex Single Emitter Pulse Patterns

Option 420 is software that enables flexible generation of complex pulse patterns using the ESG vector signal generator. It provides a simple interface to construct and import custom pulse envelopes, apply intra-pulse modulation, and create sophisticated single emitter test patterns for radar receiver test. The built-in COM-based application programming interface (API) supports advanced test pattern creation through your own test executive. Using the API, pulse and pattern parameters are efficiently modified on a pulse-by-pulse basis using custom mathematical models and data sets. Signal Studio for pulse building utilizes an advanced predistortion algorithm to enhance the signal quality of the test stimulus directly at the input of the device under test.

Evaluate the User Interface

Download Signal Studio to a PC to review the user interface and investigate the pulse building and pattern creation capabilities prior to purchase. Each E4438C ESG vector signal generator must be licensed separately in order to generate the signals created by the software. To apply predistortion, a PSA or ESA Series spectrum analyzer is also required.

Typical Applications

Signal Studio for pulse building is recommended for radar receiver test using complex single-emitter pulse patterns. Common applications include radar receiver sensitivity and selectivity measurements, analyzing receiver demodulation quality, and verifying identification friend or foe (IFF) algorithms. The software's flexible pulse generation capability enables the simulation of realistic signaling environments commonly encountered by radar receivers.