Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

PNA-L Series 2-Port Test Set, Configurable with Extended Power Range (Options 025/125/225/425/525)

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Descrição

Option x25 is a 2-port, S-parameter, auto-reversing, configurable test set with extended power range for the N5230A/C PNA-L network analyzer.

The PNA-L offers several types of test sets tailored to specific frequency ranges and customized to meet your needs:

Option 025 - for 300 kHz to 6 GHz
Option 125 - for 300 kHz to 13.5 GHz
Option 225 - for 10 MHz to 20 GHz
Option 425 - for 10 MHz to 40 GHz
Option 525 - for 10 MHz to 50 GHz

The configurable test set provides access to the signal path between the internal source and the analyzer's test ports. This option provides the capability to improve instrument sensitivity for measuring low-level signals, to reverse the directional coupler to achieve even more dynamic range or to add components or other peripheral instruments for a variety of applications.

The extended power range adds a 60 dB step attenuator internally to the RF source path. This attenuator extends the source output power range to over 80 dB, allowing for maximum flexibility when stimulating the device under test.