Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

86144B Portable Standard Optical Spectrum Analyzer with Filter Mode [Discontinued]

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Refine the List

By Type of Content

1-14 de 14

Sort:
86146B Optical Spectrum Analyzer Technical Specifications
This technical specification provides specifications for the 86146B Optical spectrum analyzer.

Folha de Dados 2005-11-24

86140B Series Optical Spectrum Analyzer Programming Guide
The 86140B series of optical spectrum analyzers provide fast, accurate, and comprehensive measurement capabilities for spectral analysis.

Guia de programação e sintaxe 2005-01-17

PDF PDF 21.72 MB
86140B Series Measurement Applications User's Guide
This user's guide provides instructions for the four applications available on the 86140B series of instruments: Amplifier Test, Source Test, WDM Test, and PCT Test.

Manual do usuário 2004-05-17

PDF PDF 373 KB
Optical Spectrum Analyzer Amplifier Test Application (PN 86140-5)
The product note explains how the Keysight OSA amplifier test application provides a cost-effective solution for reducing test time.

Nota de aplicação 2002-03-15

PDF PDF 642 KB
86140B Series User's Guide
The 86140B series of optical spectrum analyzers provide fast, accurate, and comprehensive measurement capabilities for spectral analysis.

Manual do usuário 2002-01-01

PDF PDF 4.70 MB
Optical Spectrum Analyzer WDM Test Application, Product Note 86140-4
This product note describes how WDM system designers and manufacturers can use the 8614XB OSA's WDM test application to quickly and accurately characterize their systems. It includes specifications for optical signal-to-noise ratio only.

Nota de aplicação 2001-12-20

Optimizing Remote Measurement Speed for the 8614XB Optical Spectrum Analyzers
This product note discusses how to increase speed during remote operations. Contains test samples and programming information.

Nota de aplicação 2001-06-01

PDF PDF 353 KB
Wavelength Calibration for the 8614XB Series Optical Spectrum Analyzers
This product note discusses the calibration methods used to improve the wavelength accuracy in the Keysight 8614XB OSAs over a desired wavelength range.

Nota de aplicação 2001-05-15

PDF PDF 345 KB
Accurate Characterization of Source Spectra Using an Optical Spectrum Analyzer, AN1550-5
This application note gives a descriptive overview of how light sources emit light and how the important parameters can be measured using an Optical Spectrum Analyzer.

Nota de aplicação 2001-02-01

Optical Spectrum Analysis Basics (AN 1550-4)
This Application Note is intended to provide the reader with a basic understanding of optical spectrum analyzers, their technologies, specifications, and applications. Chapter 1 describes interferometer-based and diffraction- grating-based optical spectrum analyzers. Chapter 2 defines many of the...

Nota de aplicação 2000-09-01

Pulsed or Time-Dependent Optical Spectra Measurements
This product note first discusses how the Keysight OSA synchronizes its internal activities with external signals. Then it shows how major applications can take advantage of it.

Nota de aplicação 2000-09-01

PDF PDF 183 KB
Remote Programming for the Keysight 86140 Series
This programming guide is provided as an introduction to remote programming of the Keysight 86140-series optical spectrum analyzers.

Nota de aplicação 2000-09-01

PDF PDF 442 KB
86140A Series Passive Component Test Application User's Guide
The passive component test application simplifies the complex characterization and testing of passive components. The application includes guided set-ups to prompt you through the measurement procedure.

Manual do usuário 2000-02-01

PDF PDF 1.16 MB
86140 Series Amplifier Test Application User's Guide
This user's guide describes all specifications and characteristics are derived from the 86140-series specifications.

Manual do usuário 2000-02-01

PDF PDF 540 KB