Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N4228A Half-size midbus cable set using soft touch technology for logic analysis

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • Keysight´s soft touch technology probes are ultra low-load connectorless probes that provide high reliability and signal integrity
  • Small form factor is ideal for debugging PCI Express links on boards with restricted space
  • Enables ease of routing (possibly reducing vias by bringing transmit signals to one side of the board and receive signals to the other side of the board)
  • For more information see: Packet Analysis Probe for PCI Express

Descrição

The Keysight N4228A half-size midbus cable set provides a reduced size form factor for restricted circuit board space. For use with Keysight logic analyzers, the N4228A uses Keysight's soft touch probing technology to provide superior probing for PCI Express designs.

  • Keysight's soft touch technology probes are ultra low-load connectorless probes that provide high reliability and signal integrity
  • Small form factor is ideal for debugging PCI Express links on boards with restricted space
  • Enables ease of routing (possibly reducing vias by bringing transmit signals to one side of the board and receive signals to the other side of the board)
  • For more information see: Packet Analysis Probe for PCI Express