S97029A Noise Figure Measurements with Vector Correction
Vendido por: |
|
---|
Configuração Típica
Configuração Típica
S97029A Noise figure measurements with vector correction
- S97029A-1FP Noise figure measurements with vector correction, node-locked perpetual license
- EDEL-ONLY-01 License certificate delivery - email only
Preço para o: Brasil
* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.
Principais recursos e especificações
- Enables high-accuracy noise figure and noise-power measurements
- Surpasses the accuracy of the Y-factor method and other cold-source implementations
- Optional scalar-calibrated method for faster measurements without an impedance tuner
Descrição
The instrument’s standard receivers are used for noise figure measurements with the S97029A. An external preamplifier and filter(s) is required for devices with < 30 dB of excess noise (gain plus noise figure in dB). S97029A controls Keysight N4690 Series ECal modules configured as impedance tuners for use with the USB VNA.
For calibration, a standard mechanical cal kit or ECal module is required for the S-parameter portion of the cal (an ECal used as a tuner cannot be shared for calibration). To calibrate a standard receiver for noise figure measurements, a power meter is required. All calibration accessories must be ordered separately.
Learn more about Keysight Network Analyzer Software