Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

KS83120A Analog Land Mobile Radio Test Plug-in

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Create & Customize Analog Radio Test Sequence

  • Perform many required tests of analog radios per the TIA-603 requirements
  • Predefined test setup enables easy test selection, flexible configuration, Generic radio DUT control, connection prompts, execution, and modern test results reporting
  • Report test results which documents test configuration, bench setup, measurements made, pass/fail status
  • No programming needed, yet with the capability to create fully automated tests

Simple Development Workflow

  • Seamless test automation without worrying about specific SCPI commands
  • No programming experience required
  • Add Generic radio DUTs using TCPIP protocol or Serial COM port, as well as additional instruments to your bench setup profile in TAP

Supported Hardware

  • Keysight PXI Radio Test Set (M8920A)

Flexible Software Licensing

  • Fixed (node-locked, single PC), transportable and network/floating licenses with either perpetual or annual time frame

Descrição

KS8150A DMM Instrument PluginKeysight Test Automation on PathWave (TAP) is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher level test executive software environments. The KS83120A Analog Land Mobile Radio Test plugin enables TAP and radio test users, with no programming experience, to run automated analog radio tests as required per TIA-603 standards. Analog Radio Test automation is performed seamlessly without worrying about SCPI programming and commands. For further analysis, test results reports are automatically stored in any TAP Result Listener.

Using the Keysight KS83120A Analog Land Mobile Radio Test Plugin, you will be able to:

  • Perform many required tests of analog radios per the TIA-603 requirements
  • Predefined test setup enables easy test selection, flexible configuration, Generic radio DUT control, connection prompts, execution, and modern test results reporting
  • Report test results which documents test configuration, bench setup, measurements made, pass/fail status
  • No programming needed, yet with the capability to create fully automated tests

Tecnologias e Mercados Relacionados