Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Calibration Modules and Kits
- N2125A Infiniium UXR Real-Time Oscilloscope Calibration Module, 1mm
N2125A Infiniium UXR Real-Time Oscilloscope Calibration Module, 1mm
Calibrate one or more channels of your 80 to 110 GHz UXR oscilloscopes, achieving a full factory quality frame calibration
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- Calibrates UXR-Series Oscilloscopes up to 110 GHz
- Ruggedized 1.0 mm Female probe head
- AutoProbe III interface
- 3.5 mm Male RF Cable input
- Probe Head Torque: 10 in-lb
Regular calibration is required to ensure your high-performance measurement equipment is operating to its specified performance. However, annual calibration cycles can come up at inconvenient times and encroach on project schedules or impact productivity. The Infiniium UXR-Series offers an optional self-calibration module capable of performing a full factory quality frame calibration. No longer do you have to lose productivity or time associated with sending your Infiniium UXR-Series oscilloscope in for calibration.
Calibrate one or more channels of your 80 to 110 GHz UXR oscilloscopes with N2125A, UXR’s 1.00 mm calibration module. It enables full factory quality frame calibration under the same environmental conditions as your DUT. An Indium Phosphide (InP) chipset, it generates a high speed step to calibrate your channel. Time scale calibration is optionally supported with additional equipment. Included with the calibration module is a calibration certificate, 3.5 mm female to female adapter, and 40 GHz 50-Ohm SK-straight-Male SK-straight-Male coax cable.
Interested in a N2125A?
Featured Resources for N2125A Infiniium UXR Real-Time Oscilloscope Calibration Module, 1mm
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility