Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

X8711A-001
BLE 4.2 signaling 

BLE 4.2 signaling

X8711A-001
  • 34999A RF module with Bluetooth® LE 4.2 signaling radio enabled.
  • To use with 34972A DAQ to form the base hardware of the X8711A.
  • Complete the X8711A HW with KS83301A Measurement Suite for Bluetooth signaling test capabilities (recommended)
X8711A-002
WLAN b/g/n signaling 

WLAN b/g/n signaling

X8711A-002
  • 34999A RF module with WLAN b/g/n signaling radio enabled.
  • To use with 34972A DAQ to form the base hardware of the X8711A.
  • Complete the X8711A hardware with KS83302A Measurement Suite for WLAN signaling test capabilities (recommended)
     
X8711A-100
BLE 4.2 signaling and WLAN b/g/n signaling 

BLE 4.2 signaling and WLAN b/g/n signaling

X8711A-100
  • 34999A RF module with Bluetooth® 4.2 signaling and WLAN b/g/n signaling radios enabled; used with 34972A DAQ as base X8711A hardware
  • Complete the X8711A with KS83301A and KS83302A Measurement Suites for Bluetooth and WLAN signaling tests
     
X8711A-AB1 Korea - Korean localization
X8711A-AB2 China - Chinese localization
X8711A-ABA U.S. - English localization
X8711A-ABD Germany - German localization
X8711A-ABF France - French localization
X8711A-ABJ Japan - Japanese localization
X8711A-AKT Russia - Russian localization
X8711A-DPS DC power supply
X8711A-H01 USB hub for European Union countries
X8711A-UK6 Commercial calibration certificate with test data included
E8900-D10 USB read-only licensing dongle - FLEX10
KS8000A
Test Automation Platform, Core Engine 

Test Automation Platform, Core Engine

KS8000A
  • Powerful, flexible and extensible test sequencer deployment software
  • Subset of KS8400A TAP Developers System
  • Supports Microsoft Windows and Linux deployments
KS8400A
Test Automation Platform, Developer's System 

Test Automation Platform, Developer's System

KS8400A
  • Powerful, flexible and extensible test sequencer software.
  • Timing analyzer helps optimize test plan speed.
  • Result Viewer helps visualize, compare and analyze test plan data
  • GUI simplifies test plan creation and troubleshooting

Contate a Keysight para saber os preços dos opcionais.

R-51B-001-5C Extended Warranty - Return to Keysight - 5 years
R-D4A-001-L 12-months, node-locked license, KeysightCare software support subscription
R-D4A-002-L 12-months, floating (single site) license, KeysightCare software support subscription
R-D4A-004-L 12-months, transportable license, KeysightCare software support subscription
R-D4A-005-L 12-months, USB portable license, KeysightCare software support subscription
R-D5A-001-A Node-locked perpetual license
R-D5A-002-B Floating (single site) perpetual license
R-D5A-004-D Transportable perpetual license
R-D5A-005-E USB portable perpetual license
R-D6A-001-L KeysightCare software support subscription, node-locked - 12 months
R-D6A-002-L KeysightCare software support subscription, floating (single site) -12 months
R-D6A-004-L KeysightCare software support subscription, transportable - 12 months

Contate a Keysight para saber os preços dos opcionais.

Softwares relacionados a este produto

  • no image available KS83301B Bluetooth® Low Energy (BLE) 4.2 Signaling Measurement Suite 

    KS83301B Bluetooth® Low Energy (BLE) 4.2 Signaling Measurement Suite

    • Provides the test steps for essential RF parameters testing such as input power measurement and receiver sensitivity with PER tests
    • Use with the X8711A IoT Device Functional Test solution and KS8400A TAP Developer System (recommended)

  • no image available KS83302B WLAN b/g/n Signaling Measurement Suite 

    KS83302B WLAN b/g/n Signaling Measurement Suite

    • Provides the test steps for essential RF parameters testing such as input power measurement and receiver sensitivity with PER tests
    • Use with the X8711A IoT Device Functional Test solution and KS8400A TAP Developer System (recommended)

  • IO Libraries Suite Logo - Agilent IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments

  • no image available KS8400A Test Automation on PathWave 

    KS8400A Test Automation on PathWave

    • Powerful, flexible and extensible test sequencer software.
    • Timing analyzer helps optimize test plan speed.
    • Result Viewer helps visualize, compare and analyze test plan data
    • GUI simplifies test plan creation and troubleshooting

Soluções e Produtos Relacionados

  • 34972A LXI Data Acquisition / Data Logger Switch Unit 34972A Unidade de aquisição, comutação e registro de dados LXI 

    34972A Unidade de aquisição, comutação e registro de dados LXI

    Unidade de aquisição (DAQ), comutação e registro de dados LXI 34972A com 3 slots, DMM integrado, 8 módulos plug-in de comutação e controle e conectividade LAN e USB com PC.

  • no image available E36102B DC Power Supply, 6V, 5A, 30W 

    E36102B DC Power Supply, 6V, 5A, 30W

    • Keysight E36102B basic bench power supplies feature a compact size (2U, ¼-rack) and specifications ranging 30W, 6V, 5A

Tecnologias e Mercados Relacionados