- Produto e Serviços
- Design and Test Software
- Instrument Measurement Software
- Radio Test Software
Radio Test Software
The N9093 radio test software provides fast one-button measurements for analog/digital radio test measurements.
Highlights
Analog modulation and demodulation
- Create and analyze AM/FM/PM signals
- Display modulation metrics such as AM depth, FM deviation, PM deviation, total harmonic distortion (THD), and signal to noise distortion ratio (SINAD)
- Analyze analog modulated signals with a selection of detectors: Peak+, Peak-, (Pk-Pk)/2 and RMS
- View RF spectrum, demodulated waveform, AF spectrum, and demodulation metrics table
Digital modulation and demodulation
- Use customizable quick setups to generate and analyze APCO25 P1/P2, DMR, TETRA I, and dPMR signals
- View digital demod measurement with multiple result traces like Raw Main time, Spectrum, I/Q Meas Time, I/Q Meas Spectrum, EVM Time, EVM Spectrum, Demod Results, Demod Bits
- Supports ACP and OBW measurements
Audio generation and analysis
- Create baseband audio waveforms: Single tone, dual tone, etc.
- Display audio spectrum, audio waveform, audio metrics including audio level, audio frequency, SNR, THD, SINAD, etc.
- Support Audio filtering: low pass, high pass, band pass, etc.
Other Features
- Offers support for LTE FDD/TDD, WLAN, and Bluetooth®
- Compatible with M9421A PXIe VXA and M9260A PXIe Audio Module
- License key upgradeable
- SCPI remote user interface
The N9093 radio test software provides fast one-button measurements for analog/digital radio test measurements, and supports multi-touch screen operation with Touch-Screen monitors. The radio test software also offers a variety of tools to make analog demodulation faster, easier, and more accurate, as well as helping 8901A/B and 8920A/B customers migrate smoothly to this radio test application. Optional digital testing for APCO25, TETRA I, and dPMR radios. The N9093 Software offers signal analysis and signal generation control from one GUI screen.
EXTEND THE CAPABILITIES
Featured resources for the Radio Test Software
Related Products
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster