Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Principais recursos e especificações

Analog modulation and demodulation

  • Create and analyze AM/FM/PM signals
  • Display modulation metrics such as AM depth, FM deviation, PM deviation, total harmonic distortion (THD), and signal to noise distortion ratio (SINAD)
  • Analyze analog modulated signals with a selection of detectors: Peak+, Peak-, (Pk-Pk)/2 and RMS
  • View RF spectrum, demodulated waveform, AF spectrum, and demodulation metrics table

Digital modulation and demodulation

  • Use customizable quick setups to generate and analyze APCO25 P1/P2, DMR, TETRA I, and dPMR signals
  • View digital demod measurement with multiple result traces like Raw Main time, Spectrum, I/Q Meas Time, I/Q Meas Spectrum, EVM Time, EVM Spectrum, Demod Results, Demod Bits
  • Supports ACP and OBW measurements

Audio generation and analysis

  • Create baseband audio waveforms: Single tone, dual tone, etc.
  • Display audio spectrum, audio waveform, audio metrics including audio level, audio frequency, SNR, THD, SINAD, etc.
  • Support Audio filtering: low pass, high pass, band pass, etc.

Other Features

  • Offers support for LTE FDD/TDD, WLAN, and Bluetooth®
  • Compatible with M9421A PXIe VXA and M9260A PXIe Audio Module
  • License key upgradeable
  • SCPI remote user interface

Descrição

The N9093 radio test software provides fast one-button measurements for analog/digital radio test measurements, and supports multi-touch screen operation with Touch-Screen monitors. The radio test software also offers a variety of tools to make analog demodulation faster, easier, and more accurate, as well as helping 8901A/B and 8920A/B customers migrate smoothly to this radio test application. Optional digital testing for APCO25, TETRA I, and dPMR radios. The N9093 Software offers signal analysis and signal generation control from one GUI screen.

Tecnologias e Mercados Relacionados