Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • RF and audio signal generation and analysis for military, public safety, and avionics radio communications
  • Analog/digital signal formats measurements including APCO P25, Tetra, DMR, and dPMR
  • RF/AF Spectrum
  • Tx and Rx measurements: hum and noise, SINAD and THD, SNR, sensitivity, modulation quality
  • General-purpose measurements and commercial standards supported (LTE, WLAN, Bluetooth)
  • 100 kHz to 6 GHz frequency range with up to 160 MHz bandwidth
  • Using Keysight’s new N9093A Radio Test Software, giving access and control of multiple key instruments on one screen while viewing a variety of critical measurements at the same time.
  • Test analog Avionics Radios, and your Avionics Databus with optional Databus modules

Descrição

Keysight’s M8920A Radio Test Set supports many formats by combining PXI hardware with application-specific software in a single flexible and scalable chassis, providing broad multi-format coverage for next-generation radio testing. It has a scalable modular architecture for efficient and complete test development and execution needed for the manufacturing and radio maintenance environment. It also supports general-purpose measurements and commercial standards (LTE, WLAN, and Bluetooth) for next generation radio test. Using the Keysight KS83120A Analog Land Mobile Radio Test Plugin, you can automatically test your radios with no programming required.