Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Softwares relacionados a este produto

  • W8511BP W8598BP Power Electronics Model Generator Software Bundle 

    W8598BP Power Electronics Model Generator Software Bundle

    • Industry standard ASM-HEMT model support for GaN
    • Keysight SiC and IGBT models that do not require process parameter information
    • Automatic import of measured data (DC, CV and S-parameters when available)

  • W8532EP W8536EP IC-CAP SiC PowerMOS Power Electronics Modeling Add-on 

    W8536EP IC-CAP SiC PowerMOS Power Electronics Modeling Add-on

    • Parameter extraction for Keysight’s latest state-of-the-art Si or SiC PowerMOS model
    • Keysight SiC model does not require process parameter information
    • Automatic import of measured data (DC, CV and S-parameters when available)

  • W8532EP W8537EP IC-CAP IGBT Power Electronics Modeling Add-on 

    W8537EP IC-CAP IGBT Power Electronics Modeling Add-on

    • Parameter extraction for Keysight’s latest state-of-the-art IGBT model
    • Automatic import of measured data (DC, CV and S-parameters when available)
    • New UI and automated extraction
    • Temperature dependent modeling

  • W8532EP W8538EP IC-CAP GaN Power Electronics Modeling Add-on 

    W8538EP IC-CAP GaN Power Electronics Modeling Add-on

    • Parameter extraction for ASM HEMT model, adopted as an industry-standard by the CMC in 2018
    • Automatic import of measured data (DC, CV and S-parameters when available)
    • New UI and automated extraction
    • Temperature dependent modeling

  • Model Builder Program (MBP) 

    Model Builder Program (MBP)

    • Built-in SPICE engine for fast simulation
    • Automated extraction packages for industry standard models
    • Turnkey solutions for specialty modeling
    • Full support of hierarchical, complex foundry libraries 

  • Model Quality Assurance (MQA) 

    Model Quality Assurance (MQA)

    • Complete QA flow on one platform
    • One common language (i.e. rule file) for all simulators
    • Comprehensive checking routines and simulators support
    • Automated and flexible reporting functions

  • no image available WaferPro Express 

    WaferPro Express

    • Performs automated wafer-level measurements of semiconductor devices
    • Provides turnkey drivers and test routines
    • Key software component of Wafer-level Measurement Solution, a joint partnership program with Cascade Microtech
       

Soluções e Produtos Relacionados

  • N6705B DC Power Analyzer N6705C DC Power Analyzer, Modular, 600 W, 4 Slots 

    N6705C DC Power Analyzer, Modular, 600 W, 4 Slots

    • The N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT.

  • W8511BP E4727A Advanced Low-Frequency Noise Analyzer 

    E4727A Advanced Low-Frequency Noise Analyzer

    • Automate 1/f, RTN and DC measurements with WaferPro Express
    • Built-in routines for devices: BJT, FET, Diode, Resistor, Circuit
    • Industry-leading noise sensitivity (-183 dBV2/Hz) at high voltages (±200 V) to ultralow frequencies (0.03 Hz)