Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E4417A-K01 EPM-P Series Dual-Channel Power Meters Option K01

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • Typical operating time: up to 110 minutes hours with LED backlight on; up to 160 minutes with LED backlight off (E4416A single-channel power meter).
    Up to 45 minutes hours with LED backlight on; up to 75 minutes with LED backlight off (E4417A dual channel power meter).
  • Charge time: 3 hours to charge fully from an empty state.
    Note: The power meter is operational whilst charging.
  • Chemistry: Nickel Metal Hydride
  • Weight: 1 kg

Descrição

The battery option (K01) allows the E4417A power meter to be used in operating environments where there is no convenient access to an ac power source. With the battery option installed and the power meter connected to an ac power source, the meter operates from the ac source and the battery runs in a controlled charge mode.
If the meter is power-up under battery power, or if the ac power is lost while connected to an ac source, a pop-up window displays the message "Running Under Battery Power".

Battery option K01 Operational Characteristics 1
The following information describes characteristic performance based at a temperature of 25oC unless otherwise stated.

1 Characteristics describe product performance that is useful in the application of the product, but is not covered by the product warranty.

Keysight Technologies F and S Award Logo