Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E4419B-001 EPM Series Dual-Channel Power Meter Option 001

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Descrição

The battery option (001) allows the E4419B power meter to be used in operating environments where there is no convenient access to an ac power source. With the battery option installed and the power meter connected to an ac power source, the meter operates from the ac source and the battery runs in a controlled charge mode.
If the meter is power-up under battery power, or if the ac power is lost while connected to an ac source, a pop-up window displays the message "Running Under Battery Power".

Battery option 001 Operational Characteristics 1
The following information describes characteristic performance based at a temperature of 25oC unless otherwise stated.

1 Characteristics describe product performance that is useful in the application of the product, but is not covered by the product warranty.

Keysight Technologies F and S Award Logo

  • Typical operating time: up to 2.5 hours with LED backlight on; up to 4.0 hours with LED backlight off (E4419B power meter).
  • Charge time: 2 hours to charge fully from an empty state; 50 minutes charging enables 1 hour of operation with LED backlight on; 35 minutes charging enables 1 hour operation with LED backlight off.
    Note: The power meter is operational whilst charging.
  • Service Life: (to 70% of initial capacity at 25°C): 450 charge/discharge cycles
  • Chemistry: Nickel Metal Hydride
  • Weight: 1 kg