M8290A Optical Modulation Analyzer and High-Speed Digitizer
Need a flexible solution platform for 400G coherent component and transmitter test?
A partir de
Highlights
M8290A Modular Coherent Test Solution
The Keysight M8290A optical modulation analyzer and high-speed digitizer test solution is a flexible platform for up to 400G coherent devices and transmitter test. It incorporates a 92 GSa/s modular optical modulation analyzer and a 92 GSa/s four-channel electrical digitizer. The platform has an additional arbitrary waveform generator module up to 92 GSa/s to add to the same AXIe chassis. This setup is a compact and flexible test solution and easily integrates with software for integrated, coherent receiver (ICR) and coherent optical device (COD) module characterization.
- Compact and flexible AXIe modular form factor
- Maximum symbol rate at 74 Gbaud
- Sample rate at 83 to 92 GSa/s
- Maximum record length at 512 k samples
- Eight-bit ADC resolution
Applications
- Coherent optical transmitter testing
- Coherent receiver ICR testing
- Coherent optical transmit and receive devices
Principais especificações
ADC Resolution
8 bits
Frequency Range
1 MHz to 40 GHz
Taxa de amostragem máxima
20 Gsa/s
Maximum Record Length
512 kSa/channel
ADC Resolution
Frequency Range
Taxa de amostragem máxima
Maximum Record Length
8 bits
1 MHz to 40 GHz
20 Gsa/s
512 kSa/channel
Visualizar mais
ADC Resolution:
8 bits
Analog Bandwidth:
N/A
Error Vector Magnitude Noise Floor:
< 2.4% EVM rms at 2.5 GHz frequency offset (with M8292A)
< 3.5% EVM rms at 10 GHz frequency offset (with M8292A)
Frequency Range:
1 MHz to 40 GHz
Taxa de amostragem máxima:
20 Gsa/s
Maximum Detectable Symbol Rate:
74 Gbaud
Frequência máxima:
42 GHz
Maximum Record Length:
512 kSa/channel
Wavelength Range:
1527.6 nm to 1570.01 nm (with M8292A)
Interested in a M8290A?
Extend the Capabilities for your Optical Modulation Analyzer and High-speed Digitizer Test Solution
Garantia, Calibração e Serviços
Featured Resources
Related Products
Want help or have questions?