Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

M8290A-BU1 Bundle 1 consisting of one M9502A 2-slot AXIe Chassis with USB Option and one M9537A AXIe Embedded PC Controller
M8290A-BU2 Bundle 2 consisting of one M9505A 5-slot AXIe Chassis with USB Option and one M9537A AXIe Embedded PC Controller
89601B-200 Basic vector signal analysis and hardware connectivity, transportable license
89601B-AYA Vector modulation analysis, transportable license
M8290400A-0TP Optical Modulation Analysis Software, Transportable, Perpetual License
M8290430A-0TP Integrated Coherent Receiver Test Application Software, Transportable, Perpetual License
M8290440A-0TP Coherent Optical Device Test Application Software, Transportable, Perpetual License
M8292A-800 Add external local oscillator optical input and output
M8292A-ATO Modular 92GSa/s Optical Modulation Analyzer, 2-slot AXIe - ATO
M8292A-C92 92GSa/s Coherent Optical Receiver C-Band
M8296A-004 92GSa/s High Performance Digitzer, 4 Channel, 512 kSa Memory per Channel, external clock input
M8296A-ATO Modular 92GSa/s Digitizer, 1-slot AXIe - ATO

Contate a Keysight para saber os preços dos opcionais.

R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • no image available M8290430A Integrated Coherent Receiver Test Solution 

    M8290430A Integrated Coherent Receiver Test Solution

    • Most compact turnkey ICR Test Solution
    • Stimulus response test with dedicated control software
    • De-embedding of cables and fixtures

  • no image available M8292A Modular Optical Modulation Analyzer 

    M8292A Modular Optical Modulation Analyzer

    • Symbol rate 74 Gbaud
    • Sampling rate 83 to 92 GSa/s
    • Operating frequency range 1 MHz to 40 GHz
    • Receiver bandwidth 37 GHz (3 dB)
    • 2-slot AXIe module with optical input

  • no image available M8296A Electrical High Speed Digitizer 

    M8296A Electrical High Speed Digitizer

    • Max symbol rate 74 Gbaud
    • Sampling rate 83 to 92 GSa/s
    • Operating frequency range 50 kHz to 42 GHz
    • Analog bandwidth, uncorrected 37 GHz (3 dB)
    • 1-slot AXIe module with 4 electrical input channels

  • no image available M8290440A Test Solution for Coherent Optical Transmit and Receive Devices 

    M8290440A Test Solution for Coherent Optical Transmit and Receive Devices

    • Compact turnkey test solution for coherent optical devices
    • Stimulus-response test with dedicated control software
    • Multi-purpose test setup

  • no image available M8196A 92 GSa/s Arbitrary Waveform Generators 

    M8196A 92 GSa/s Arbitrary Waveform Generators

    • New Arbitrary Waveform Generator with the highest sample rate in the market
    • Flexible signal generation at up to 64 GBaud
    • High channel density: 1, 2 or 4 channels per AXIe module (number of channels is software upgradeable)