O que você está procurando?
E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz
Keysight E4980AL precision LCR meter is an industry standard of basic LCR meters which provides the best combination of accuracy, speed and versatility with the frequency selections.
A partir de
Highlights
Frequency
- 20 Hz to 300 kHz/500 kHz/1 MHz, with 4-digit resolution in any range
Basic Accuracy
- 0.05% basic accuracy with superior measurement repeatability at low and high impedance
More Features
- 100 uV to 2 Vrms, 1 uA to 20 mA variable test signal
- DC bias 1.5/2 V
- Auto-level control
- DC resistance
- 201 points list sweep
- Versatile PC connectivity (LAN, USB, and GPIB)
- Frequency Upgradability
The E4980AL precision LCR meter is an industry standard LCR meter that provides the best combination of accuracy, speed, and versatility for a wide range of component measurements. The frequency upgrades provide a solid investment option and asset utilization.
Offering fast measurement speed and outstanding performance at both low and high impedance ranges, the E4980AL is the basic tool for general research and development and manufacturing test of components and materials. LAN, USB and GPIB PC connectivity enhances your design and test productivity. For materials measurements, the E4980AL with the N1500A-005/006 materials measurement suite provides ease-of-measurements, from setting-up fixtures to report generation.
Note: The E4980AL precision LCR meter is available from distribution partners around the world.
Principais especificações
Interested in a E4980AL?
Extend the capabilities for your Precision LCR Meter
Featured E4980AL Precision LCR Meter Resources
Related Products
Want help or have questions?