Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E8141A LVDS Pattern Generator Data Pod

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Data Pod Configuration

  • Logic level support: LVDS
  • Recommended lead set: Keysight E8142A
  • Order at least one data pod for every 8 output channels
  • Design in a dedicated header for pod connection or order one 8-channel lead set for each pod

Features

  • Maximum clock: 300 MHz
  • Skew: Typical less than 1 ns; worst case 2 ns
  • 3-state enable: Positive true TTL; no connect=enabled
  • Output type: 65LVDS389 (LVDS data lines) and 10H125 (TTL non-3-state channel 7)

Descrição

The LVDS data pod supports Keysight Technologies­ 16720A and 1670G-004 pattern generators. Each pattern generator requires at least one clock pod, up to 4 data pods, and lead sets for each clock and data pod. For each E8141A data pod that you will be using, you will need one (1) E8142A lead set.

 

  • Output type: 65LVDS389 (LVDS data lines) and 10H125 (TTL non-3-state channel 7)
  • 3-state enable: positive true TTL; no connect=enabled
  • Maximum clock: 300 MHz
  • Skew: Typical less than 1 ns; worst case 2 ns
  • Recommended lead set: E8142A