Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Softwares relacionados a este produto

  • no image available M8070B System Software for M8000 Series of BER Test Solutions 

    M8070B System Software for M8000 Series of BER Test Solutions

    System software for M8000 Series BERT Test Solutions

  • no image available M8070ADVB Advanced Measurement Package for M8000 Series of BERT Test Solutions 

    M8070ADVB Advanced Measurement Package for M8000 Series of BERT Test Solutions

    Advanced Measurement Package for M8000 Series of BERT Test Solutions

  • no image available M8070EDAB Error Distribution Analysis Package for M8000 Series BER Test Solutions 

    M8070EDAB Error Distribution Analysis Package for M8000 Series BER Test Solutions

    Error Distribution Analysis Package for M8000 Series BERT Test Solutions

  • no image available M8070A System Software for M8000 Series of BER Test Solutions 

    M8070A System Software for M8000 Series of BER Test Solutions

    • System Software for J-BERT M8020A
    • Graphical user interface
    • Remote control

  • no image available N5412D Serial Attached SCSI − 3 (SAS-3) Compliance Test Software 

    N5412D Serial Attached SCSI − 3 (SAS-3) Compliance Test Software

    • Automatically executes electrical checklist tests at SAS interface points
    • Displays the results in a flexible report format
    • Supports tests that require the SAS3_EYEOPENING and WDP tests

Soluções e Produtos Relacionados

  • no image available M8020A J-BERT High-Performance BERTs 

    M8020A J-BERT High-Performance BERTs

    • Data rates up to 8.5/ 16 Gb/s for pattern generator and error detector
    • 1- 4 16 Gb/s BERT channels in a 5-slot AXIe chassis
    • Integrated and adjustable ISI for loss emulation
    • Built-in clock data recovery and equalization

  • no image available M8195A 65 GSa/s Arbitrary Waveform Generator 

    M8195A 65 GSa/s Arbitrary Waveform Generator

    • Go where you have never been able to test before: in speed, in bandwidth, and in channel density
    • Flexible signal generation at up to 32 Gbaud
    • Clean and distorted signal to stress the device to the limits

  • no image available DSAV334A Osciloscópio Infiniium da Série V: 33 GHz, 4 canais analógicos 

    DSAV334A Osciloscópio Infiniium da Série V: 33 GHz, 4 canais analógicos

    • 33 GHz bandwidth
    • 4 analog channels
    • 80 GSa/s on 2 channels
    • 160-bit hardware serial trigger option

Tecnologias e Mercados Relacionados