Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

EV1003A Power Converter Test Solution for HEV/EV and HEMS

Vendido por:
  • Keysight - Tempo estimado de entrega 8 Semanas

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • Get sourcing (power supply) and sinking (electronic load) up to 950 V, up to 40 A, and up to 10 kW
  • Handle faults and ensure output is secured (i.e. disconnected) with redundant safety disconnect system (500 V models only; contact Keysight for 950 V safety)
  • Operate in two-quadrant mode as power source and regenerative electronic load
  • Create up to 100 kW power or loading through easy parallel connection of up to 10 units
  • More accurately emulate high-voltage, high-power battery up to 50 Ohms with programmable resistance (model dependent)
  • Leverage features rarely found in 10 kW power sources: list mode, best-in-class measurement accuracy
  • Reduce footprint with compact size: up to 10 kW of sourcing and loading in 3U; compare to typical 6 kW load at 4U and typical 12 kW load at 6U
  • Reduce costs for cooling and electricity with an eco-friendly, regenerative design

Descrição

The hybrid-electric and electric vehicle (HEV/EV) market has been growing rapidly. The addition of these vehicles in the automotive market brings with them new challenges in design and manufacturing. Probably the most noticeable change is the addition of high-voltage, high-power batteries to a platform that is traditionally 12 volts. Hybrid electric and full electric vehicle batteries are 300 volts and higher. These high voltages bring with them additional costs and risks.

 
Keysight is partnering with industry leaders in the HEV/EV market to help them transition smoothly into the world of high-voltage, high-power test. Keysight has designed a solution specifically to address the safety, regulatory, and environmental issues facing the HEV/EV market. This solution is the only commercial-off-the-shelf (COTS) regenerative power system with highly integrated safety features that protect your devices under test and your people. The regenerative capabilities enable the energy consumed to be put back onto the grid cleanly, saving costs from energy consumption and cooling, while not interfering with the grid. Keysight's solution and worldwide support give you the confidence to deploy high-voltage, high-power solutions to meet the fast paced, high-growth demands of the HEV/EV market.

Contact Keysight today to learn more.