Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

W8622ET MBP SRAM Memory Modeling

Vendido por:
  • Keysight - Tempo estimado de entrega 3 Semanas

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Softwares relacionados a este produto

  • W8620EP MBP Statistical Model Generation W8622EP MBP SRAM Memory Modeling 

    W8622EP MBP SRAM Memory Modeling

    • Support for the simulation of SRAM cell-level figures of merit (FOMs)
    • Ease of tuning parameters from different model components
    • Support for the comparison of different SRAM cell models

  • W8620EP MBP Statistical Model Generation W8628BP MBP/MQA Device Modeling Extraction and Model Quality Assurance 

    W8628BP MBP/MQA Device Modeling Extraction and Model Quality Assurance

    • Utilize the turn-key model extraction packages and the modeling utilities in MBP
    • Perform model quality check and generate the report automatically in MQA

  • W8601ET MBP Core Environment W8601ET MBP Core Environment 

    W8601ET MBP Core Environment

    Model Builder Program (MBP) Core Environment software time-based license.

  • Model Builder Program (MBP) 

    Model Builder Program (MBP)

    • Built-in SPICE engine for fast simulation
    • Automated extraction packages for industry standard models
    • Turnkey solutions for specialty modeling
    • Full support of hierarchical, complex foundry libraries 

  • Model Quality Assurance (MQA) 

    Model Quality Assurance (MQA)

    • Complete QA flow on one platform
    • One common language (i.e. rule file) for all simulators
    • Comprehensive checking routines and simulators support
    • Automated and flexible reporting functions

  • Advanced Model Analysis Advanced Model Analysis (AMA) 

    Advanced Model Analysis (AMA)

    AMA performs model validation and analysis functions related to layout dependent effects (LDEs) in cutting-edge process technologies. It is the solution for co-validation of SPICE models and LVS decks.

  • IC-CAP Device Modeling Software 

    IC-CAP Device Modeling Software

    • Industry standard for DC & RF semiconductor device modeling
    • Extracts accurate compact models used in high speed/digital, analog and power RF applications
    • Turnkey extraction solutions for industry standard CMOS models